Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BGRYB6002ZZ-45

Expand Table
EN
1/5
Part No.
PN
Material of Bearing
MATB
Material of Housing
MATH
Surface Treatment of Housing
STH
Bearing No.
BN
Seal Type Selection
STS
L Selection
LS [mm]
S
S [mm]
d
DD [mm]
D
D [mm]
D Tolerance
DTOL [mm]
B
B [mm]
H
H [mm]
W
W [mm]
T
T [mm]
dh
DDHH [mm]
D1
D1 [mm]
D1 Tolerance
D1TOL [mm]
P.C.D.
PCD [mm]
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
BGRYB6000ZZ-35
Steel
S45C
Black Oxide
6000
Double Shielded
35
10
10
26
+0.021/0
8.0
52
34
8
22
32
-0.009/-0.034
42
BGRYB6200ZZ-45
Steel
S45C
Black Oxide
6200
Double Shielded
45
15
10
30
+0.021/0
9.0
56
38
8
24
36
-0.009/-0.034
46
BGRYB6701ZZ-20
Steel
S45C
Black Oxide
6701
Double Shielded
20
5
12
18
+0.018/0
4.0
44
25
8
15
23
-0.007/-0.028
34
BGRYB6801ZZ-25
Steel
S45C
Black Oxide
6801
Double Shielded
25
5
12
21
+0.021/0
5.0
47
29
8
17
26
-0.007/-0.028
37
BGRYB6901ZZ-35
Steel
S45C
Black Oxide
6901
Double Shielded
35
10
12
24
+0.021/0
6.0
50
31
8
21
30
-0.007/-0.028
40
BGRYB6001ZZ-35
Steel
S45C
Black Oxide
6001
Double Shielded
35
10
12
28
+0.021/0
8.0
54
36
8
24
34
-0.009/-0.034
44
BGRYB6201ZZ-45
Steel
S45C
Black Oxide
6201
Double Shielded
45
15
12
32
+0.025/0
10.0
58
40
8
26
38
-0.009/-0.034
48
BGRYB6702ZZ-25
Steel
S45C
Black Oxide
6702
Double Shielded
25
10
15
21
+0.021/0
4.0
47
29
8
18
26
-0.007/-0.028
37
BGRYB6802ZZ-25
Steel
S45C
Black Oxide
6802
Double Shielded
25
10
15
24
+0.021/0
5.0
50
32
8
20
30
-0.007/-0.028
40
BGRYB6902ZZ-35
Steel
S45C
Black Oxide
6902
Double Shielded
35
10
15
28
+0.021/0
7.0
59
37
10
25
35
-0.009/-0.034
47
BGRYB6002ZZ-45
Steel
S45C
Black Oxide
6002
Double Shielded
45
15
15
32
+0.025/0
9.0
62
40
10
28
38
-0.009/-0.034
50
BGRYB6202ZZ-50
Steel
S45C
Black Oxide
6202
Double Shielded
50
15
15
35
+0.025/0
11.0
66
44
10
29
42
-0.009/-0.034
54
BGRYB6803ZZ-30
Steel
S45C
Black Oxide
6803
Double Shielded
30
10
17
26
+0.021/0
5.0
52
34
10
22
32
-0.009/-0.034
42
BGRYB6903ZZ-45
Steel
S45C
Black Oxide
6903
Double Shielded
45
15
17
30
+0.021/0
7.0
60
38
10
27
36
-0.009/-0.034
48
BGRYB6003ZZ-50
Steel
S45C
Black Oxide
6003
Double Shielded
50
15
17
35
+0.025/0
10.0
66
44
10
31
42
-0.009/-0.034
54
BGRYB6203ZZ-60
Steel
S45C
Black Oxide
6203
Double Shielded
60
20
17
40
+0.025/0
12.0
72
50
10
34
48
-0.009/-0.034
60
BGRYB6704ZZ-30
Steel
S45C
Black Oxide
6704
Double Shielded
30
10
20
27
+0.021/0
4.0
59
35
10
23
33
-0.009/-0.034
47
BGRYB6804ZZ-35
Steel
S45C
Black Oxide
6804
Double Shielded
35
10
20
32
+0.025/0
7.0
62
40
10
28
38
-0.009/-0.034
50
BGRYB6904ZZ-50
Steel
S45C
Black Oxide
6904
Double Shielded
50
15
20
37
+0.025/0
9.0
72
47
11
34
45
-0.009/-0.034
59
Show compressed display (48 configurable products)
ShorttextBearings with Housings - Inlay Double Bearings without Retaining Ring Type, L Dimension Selectable - Round Type
Últimos cambios09.09.2019 15:26:55
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties